1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Tamper-Proof Screw Pin, Flat Head Hexagonal Hole Screw, No-Plug

SAI TRF PIN FLAT NO PLUG SCREW

Tamper-Proof Screw Pin, Flat Head Hexagonal Hole Screw, No-Plug
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 59.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Able to use as a self tapping screw on concrete-type material without plug-type supplemental parts.
· Double-threaded screw with a high thread and low thread.

 
Part Number
HE620432
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 59.23

SAI TRF PIN FLAT NO PLUG SCREW 1 Piece(s) 7 Day(s) 10

Loading...

  1. 1

Basic Information

Thread Type Self Tapping Screws Nominal of Thread (M) 4 Length L (mm) 32
Detailed Shape Flat Head Mounting Hole Shape Hex Socket Basic Shape Standard (Round)
Material SUS410 Tip Shape Cone Point Additional Shape Standard
Sales Unit Low Quantity (can be purchased from one) Application Tamper-proof