1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tamper-Proof Set Tapping Screw with Pin and Hex Button Socket (HE033510)

SAI PIN BUTTON TAPPING SCREW

Tamper-Proof Set Tapping Screw with Pin and Hex Button Socket (HE033510)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Excellent torque transmission during tightening.

 
Part Number
HE033510
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm)

฿ 114.97

SAI PIN BUTTON TAPPING SCREW 1 Piece(s) 5 Day(s) 103.510

Loading...

  1. 1

Basic Information

Thread Type Self Tapping Screws Detailed Shape Button Mounting Hole Shape Hex Socket
Basic Shape Standard (Round) Material Stainless Steel Tip Shape Cone Point
Additional Shape Standard Sales Unit Low Quantity (can be purchased from one) Application Tamper-proof