1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tamperproof screws, cap lock, button bolt (EL010308)

SAI TRF EBOSHI LOCK

Tamperproof screws, cap lock, button bolt (EL010308)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Triangular recess is employed.

[Features]
· Due to triangular recess, normal tools cannot be used to remove.
· Fastening and removal possible with dedicated tool

 
Part Number
EL010308
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm)
(mm)
Pitch
(mm)

฿ 44.52

SAI TRF EBOSHI LOCK 1 Piece(s) 5 Day(s) 10380.5

Loading...

  1. 1

Basic Information

Detailed Shape Button Mounting Hole Shape Eboshirock Basic Shape Standard (Round)
Material Stainless Steel Thread Type Metric coarse Tip Shape Flat End
Additional Shape Standard Sales Unit Low Quantity (can be purchased from one) Application Tamper-proof
Screw Type Complete thread

Please check the type/dimensions/specifications of the part EL010308 in the Tamperproof screws, cap lock, button bolt series.

Products with similar specification

Part Number
EL010306
EL010310
EL010312
EL010316
EL010320
EL010406
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm)
(mm)
Pitch
(mm)

฿ 44.52

1 Piece(s) 5 Day(s) 10360.5

฿ 46.06

1 Piece(s) 5 Day(s) 103100.5

฿ 47.61

1 Piece(s) 5 Day(s) 103120.5

฿ 49.53

1 Piece(s) Available 5 Day(s) 103160.5

฿ 56.52

1 Piece(s) 5 Day(s) 103200.5

฿ 45.34

1 Piece(s) Available 5 Day(s) 10460.7