1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Gas Spring Y0 Series (Y0004)

TCO GASSPRINGS

Gas Spring Y0 Series (Y0004)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A gas spring that encloses high-pressure gas in a sealed cylinder and uses the gas reaction force as a spring.
[Features]
· The spring constant is small, ensuring that the spring force is almost always consistent across a broad range of strokes.
· Compact and lightweight design.
· Smooth operation.
[Applications]
· Used for various types of machinery, furniture, automobiles, doors of office automation equipment.

 
Part Number
Y0004 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipStroke S
(mm)
Gas reaction force (20°C) when maximum length is -10mm
(N)
Gas reaction force (20°C) when minimum length is +αmm
(N)
Min. Length Lmin
(mm)
Max. Length Lmax
(mm)

฿ 2,218.71

฿ 1,468.34

TCO GASSPRINGS 1 Piece(s) Same day 502732131181

Loading...

  1. 1

Basic Information

Type Gas Springs Gas Spring Type Mounting Direction Fixed Type Rod Material S35C
Rod O. D. (mm)(Ø) 6 Application Industrial Equipment / General Furniture Operating Condition Indoors
Rod End Shape A Type Cylinder End Shape A Type Cylinder Material STKM12BEC
Mounting Orientation 60° Tube O. D. (mm)(Ø) 15 Operating Temperature Range(°C) -20℃::60℃
Check Valve Provided Main Body Paint Color Gray

Please check the type/dimensions/specifications of the part Y0004 in the Gas Spring Y0 Series series.

Frequently Asked Questions (FAQ)

Question: Are there any limitations on mounting angle?
Answer: Yes. 120°.

Products with similar specification

Part Number
Y0006
Y0007
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipStroke S
(mm)
Gas reaction force (20°C) when maximum length is -10mm
(N)
Gas reaction force (20°C) when minimum length is +αmm
(N)
Min. Length Lmin
(mm)
Max. Length Lmax
(mm)

฿ 2,218.71

1 Piece(s) Same day 100110147181281

฿ 2,218.71

1 Piece(s) Same day 10076103181281