1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SELcon Shielded Stud【1-1,000 Pieces Per Package】

SELcon Shielded Stud
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 64.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Press fit stud ideal for use when using surface as cosmetic panel etc. mounting without protrusions.

Part Number
CSS-M3-6
CSS-M3-8
CSS-M3-10
CSS-M4-10
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L
(mm)
Sales Unit O.D.
(mm)

฿ 39,870.97

SEL CONSEALED STUD 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 1036Box/package5.2

฿ 64.39

SEL CONSEALED STUD 1 Piece(s) Available 5 Day(s) 1038Low Quantity (can be purchased from one)5.2

฿ 70.10

SEL CONSEALED STUD 1 Piece(s) Available 5 Day(s) 10310Low Quantity (can be purchased from one)5.2

฿ 52,258.06

SEL CONSEALED STUD 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 10410Box/package8.2

Loading...

  1. 1

Basic Information

Basic Shape Other screws Mounting Hole Shape No Material Stainless Steel
Additional Shape Standard Surface Treatment_ No Thread Type Metric coarse
Application Standard Min. Thickness(mm) 2.0