1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SELCREST Fastener【1-100 Pieces Per Package】

SELCREST Fastener
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 276.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

An innovative clinching product which features a special screw and prevents minor problems during use due to its retaining mechanism and internal spring.

Part Number
SKF-M3-009S-SUS
SKF-M3-010S-SUS
SKF-M3-011S-SUS
SKF-M3-209S-SUS
SKF-M3-210S-SUS
SKF-M3-211S-SUS
SKF-M4-009S-SUS
SKF-M4-010S-SUS
SKF-M4-011S-SUSSALE
SKF-M4-209S-SUS
SKF-M4-210S-SUS
SKF-M4-211S-SUS
SKF-M5-209S-SUS
SKF-M5-211S-SUS
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSCompatible Nominal Thread Size (M) Mounting Object Shape Min. Thickness
(mm)
Nominal Thread Length

฿ 415.35

SEL KREST FASTENER 1 Piece(s) 5 Day(s) 103φ5.40.8M36

฿ 18,438.10

SEL KREST FASTENER 1 Pack(s)

100 Pieces Per Package

5 Day(s) 103φ5.40.8M37

฿ 18,864.77

SEL KREST FASTENER 1 Pack(s)

100 Pieces Per Package

5 Day(s) 103φ5.40.8M38

฿ 276.39

SEL KREST FASTENER 1 Piece(s) 5 Day(s) 103φ5.41.4M36

฿ 18,438.10

SEL KREST FASTENER 1 Pack(s)

100 Pieces Per Package

5 Day(s) 103φ5.41.4M37

฿ 19,169.03

SEL KREST FASTENER 1 Pack(s)

100 Pieces Per Package

5 Day(s) 103φ5.41.4M38

฿ 19,321.91

SEL KREST FASTENER 1 Pack(s)

100 Pieces Per Package

5 Day(s) 104φ6.40.8M46

฿ 19,596.19

SEL KREST FASTENER 1 Pack(s)

100 Pieces Per Package

5 Day(s) 104φ6.40.8M47

฿ 19,900.96

฿ 8,688.76

KREST FASTENER 1 Pack(s)

100 Pieces Per Package

Same day 104φ6.40.8M48

฿ 289.91

SEL KREST FASTENER 1 Piece(s) Available 5 Day(s) 104φ6.41.4M46

฿ 294.10

SEL KREST FASTENER 1 Piece(s) Available 5 Day(s) 104φ6.41.4M47

฿ 298.67

SEL KREST FASTENER 1 Piece(s) Available 5 Day(s) 104φ6.41.4M48

฿ 351.87

SEL KREST FASTENER 1 Piece(s) 5 Day(s) 105φ8.81.4M56

฿ 352.77

SEL KREST FASTENER 1 Piece(s) Available 5 Day(s) 105φ8.81.4M58

Loading...

  1. 1

Basic Information

Material Stainless Steel Application For Panel