1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hyper Load Springs

Hyper Load Springs
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 58.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Clamping force of the spring acting all around the screw prevents loosening.

Part Number
HLS-M6-SUS
HLS-M8-SUS
HLS-M16-SUS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSCompatible Nominal Thread Size (M) Nominal of Thread (M) Full Length
(mm)
I.D. ±0.2
(mm)

฿ 145.72

KHI HYPER LOAD SPRING 1 Piece(s) Available 5 Day(s) 1066104.4

฿ 58.80

KHI HYPER LOAD SPRING 1 Piece(s) Available 5 Day(s) -88125.9

฿ 169.53

KHI HYPER LOAD SPRING 1 Piece(s) Available 5 Day(s) 1016161812.5

Loading...

  1. 1

Basic Information

Material Stainless Steel Surface Treatment No Surface Treatment (Details) No