1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

4T Tough Lock Flange (Fine Thread)【120-250 Pieces Per Package】

4T Tough Lock Flange (Fine Thread)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,351.63/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The combination of a flange and Tuflok patch keep the screw fastened securely to the bearing surface and offers more effective prevention of loosening.

Part Number
4TFH-M10-3W
4TFH-M12-3W
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M)

฿ 1,433.44

SRC 4T FLANGED TOUGHLOCK FINEP 1 Pack(s)

250 Pieces Per Package

5 Day(s) 1010

฿ 1,351.63

SRC 4T FLANGED TOUGHLOCK FINEP 1 Pack(s)

120 Pieces Per Package

5 Day(s) 1012

Loading...

  1. 1

Basic Information

Material Iron Applications, Functions Stop loosening Thread Type Metric fine
Surface Treatment Trivalent Chromate Sales Unit Box/package Locking Details Tough Lock
Surface Treatment (Details) Trivalent White Pitch(mm) 1.25