1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Compact, Fine 4T Tough Locking【200 Pieces Per Package】

SRC 4T TOUGHLOCK FINE PITCH

Compact, Fine 4T Tough Locking
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,599.09/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Since three of the six surfaces of the nut are sloped conically, the tightening torque increases and helps prevent nut loosening..

Part Number
4TSH-M12-3W
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 1,599.09

SRC 4T TOUGHLOCK FINE PITCH 1 Pack(s)

200 Pieces Per Package

5 Day(s) 10

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 12 Material Iron Applications, Functions Stop loosening
Thread Type Metric fine Surface Treatment Trivalent Chromate Sales Unit Box/package
Locking Details Tough Lock Surface Treatment (Details) Trivalent White Pitch(mm) 1.75

Please check the type/dimensions/specifications of the part 4TSH-M12-3W in the Compact, Fine 4T Tough Locking series.