(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Three of the six surfaces of the nut have a conical slope, increasing tightening torque and preventing loosening.
Material | Iron | Applications, Functions | Stop loosening | Thread Type | Metric coarse |
---|---|---|---|---|---|
Surface Treatment | Trivalent Chromate | Sales Unit | Box/package | Locking Details | Tough Lock |
Surface Treatment (Details) | Trivalent White |
Please check the type/dimensions/specifications of the part 4T-M8-3W in the 4T Tough Locking series.
Part Number |
---|
4T-M6-3W |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Pitch (mm) |
---|---|---|---|---|---|---|---|---|
฿ 1,532.02 | 1 Pack(s) | 600 Pieces Per Package | 5 Day(s) | 10 | 6 | 1 |
How can we improve?
How can we improve?