(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Can be screwed in using low torque, so it is optimal for continuous work. Highly vibration resistant and not easily loosened. This product resists chipping when tightened, and so there is no need to be concerned about electrical problems. Some variation in pilot hole diameters is allowable.
Part Number |
---|
EVT8-M4-12SH-SUS |
EVT8-M4-16SH-SUS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Length L (mm) |
---|---|---|---|---|---|---|---|
฿ 82.83 | YMS EVATITE TRASS SMALL HEAD | 1 Piece(s) | 5 Day(s) | 10 | 12 | ||
฿ 83.34 | YMS EVATITE TRASS SMALL HEAD | 1 Piece(s) | 5 Day(s) | 10 | 16 |
Loading...
Thread Type | Self Tapping Screws | Nominal of Thread (M) | 4 | Detailed Shape | Truss |
---|---|---|---|---|---|
Mounting Hole Shape | Phillips | Basic Shape | Standard (Round) | Material | SUS410 |
Surface Treatment | No | Tip Shape | Other special shapes | Additional Shape | Standard |
Sales Unit | Low Quantity (can be purchased from one) | Application | Standard |
How can we improve?
How can we improve?