(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Suitable for the fastening of soft or fragile materials. Capable of performing an intermediate lock. Does not require a spring lock washer, either.
Part Number |
---|
SBFN-M6-U |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Material | Surface Treatment | Sales Unit | Surface Treatment (Details) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,841.15 | SOW STABLE NUT WITH CAP | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | - | 6 | [Steel] Iron | Bright Chromate Plating | Box/package | Bright Chromate Plating |
Loading...
Thread Type | Metric coarse | Applications, Functions | Stop loosening | Locking Details | Friction Nut |
---|
Please check the type/dimensions/specifications of the part SBFN-M6-U in the Iron / Stainless Steel Stable Cap Nut series.
Part Number |
---|
SBFN-M12-C |
SBFN-M4-SUS |
SBFN-M5-SUS |
SBFN-M8-C |
SBFN-M8-SUS |
SBFN-M8-U |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Material | Surface Treatment | Sales Unit | Surface Treatment (Details) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,413.34 | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | - | 12 | [Steel] Iron | Chromate Plating | Box/package | [Chromate Plating] Chromate Plating | ||
฿ 57.29 | 1 Piece(s) | 5 Day(s) | 10 | 4 | [Stainless Steel] Stainless Steel | No | Low Quantity (can be purchased from one) | No | |||
฿ 47.62 | 1 Piece(s) | Available | 5 Day(s) | 10 | 5 | [Stainless Steel] Stainless Steel | No | Low Quantity (can be purchased from one) | No | ||
฿ 6,967.74 | 1 Pack(s) | 450 Pieces Per Package | 5 Day(s) | - | 8 | [Steel] Iron | Chromate Plating | Box/package | [Chromate Plating] Chromate Plating | ||
฿ 73.91 | 1 Piece(s) | Available | 5 Day(s) | 10 | 8 | [Stainless Steel] Stainless Steel | No | Low Quantity (can be purchased from one) | No | ||
฿ 7,224.77 | 1 Pack(s) | 450 Pieces Per Package | 5 Day(s) | - | 8 | [Steel] Iron | Bright Chromate Plating | Box/package | Bright Chromate Plating |
How can we improve?
How can we improve?