1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

O-ring Mini Y Packing

O-ring Mini Y Packing
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 26.61/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Packing seal for lot, piston, and cylinder packing. Insert type, so fits into o-ring gland dimensions with no need for precision and no leakage. Very mild start-up friction resistance.

Part Number
MY-7-4D
MY-14-1B
MY-14-4D
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipI.D. ID
(Ø)
Material Applicable Outer Diameter OD
(Ø)
Nominal Number Material Code JIS Hardness

฿ 84.77

MSO PIPING PARTS O RING 1 Piece(s) Quote 7-For Heat Resistant10MY-7Class 4 D70

฿ 26.61

MSO PIPING PARTS O RING 1 Piece(s) Quote 14Nitrile RubberFor Mineral Oil Resistant18MY-14Class 1 B90

฿ 102.65

MSO PIPING PARTS O RING 1 Piece(s) 3 Day(s) 14-For Heat Resistant18MY-14Class 4 D70

Loading...

  1. 1

Basic Information

By Use Y Gasket Number of pieces 1