(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
O-ring for SM fastening
The O Ring is a commonly employed sealing component found in automation machines across a wide range of industries.
[Feature]
● Inner Diameter (mm.) : 4.5, 41.5 and 99.5
● Thickness (mm.) : 1.5 and 2
● Applications Environment : Heat Resistant or Cold Resistant
● Material : Silicone Rubber
● Material Code JIS : Class 4C and Class 4D
[Application]
O-rings are utilized across multiple industries to prevent the leakage of fluids or gases between two components
Part Number |
---|
SM42-4D |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | I.D. ID (Ø) | Thickness W (or wire diameter (W)) (mm) | Material | Applicable | Nominal Number | Material Code JIS |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 188.58 ฿ 55.24 | PIPING PARTS O RING | 1 Piece(s) | Same day | 10 | 41.5 | 2 | - | For Heat Resistant | SM 42 | Class 4 D |
Loading...
By Use | SM (for Fixing) | Hardness | 70 | Number of pieces | 1 |
---|
Please check the type/dimensions/specifications of the part SM42-4D in the O-ring for SM fastening series.
Part Number |
---|
SM100-4D |
SM5-4C |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | I.D. ID (Ø) | Thickness W (or wire diameter (W)) (mm) | Material | Applicable | Nominal Number | Material Code JIS |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 173.03 | 1 Piece(s) | Quote | - | 99.5 | 2 | - | For Heat Resistant | SM 100 | Class 4 D | ||
฿ 7.64 | 10 Piece(s) | 3 Day(s) | - | 4.5 | 1.5 | Silicone Rubber | For Cold Resistant / For Heat Resistant | SM 5 | Class 4 C |
How can we improve?
How can we improve?