O-Ring JASO (Standards for Vehicles) for Operating or Fixing F404

Brand :
MASUOKA

Caution

    Product Description

    O-Ring JASO (Standards for Vehicles) for Operating or Fixing F404
    The O Ring is a commonly employed sealing component found in automation machines across a wide range of industries.
    [Feature]
    ● Inner Diameter (mm.) : 12.3, 15.8 and 18.8
    ● Thickness (mm.) : 1.9
    ● Applications Environment : Heat Resistant or Mineral Oil Resistant
    ● Material : Nitrile Rubber and Fluoro Rubber
    ● Material Code JIS : Class 4D and A Type A
    [Application]
    O-rings are utilized across multiple industries to prevent the leakage of fluids or gases between Fixed two components

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat