(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
O Ring JIS B 2401 G for Fixing
The O Ring is a commonly employed sealing component found in automation machines across a wide range of industries.
[Feature]
● Inner Diameter Minimum/ Maximum (mm.) : 24.4 to 299.3
● Thickness (mm.) : 3.1 and 5.7
● Applications Environment : Heat/Cold Resistant or Mineral Oil Resistant
● Material : Nitrile Rubber, Silicone Rubber and Fluoro Rubber
● Material Code JIS : Class 4C, Class 4D and A Type A
[Application]
O-rings are utilized across multiple industries to prevent the leakage of fluids or gases between Fixed two components
Part Number |
---|
G25-1A |
G30-4D |
G35-1A |
G40-1A |
G40-4C |
G50-4C |
G50-4D |
G60-4D |
G75-4D |
G105-1A |
G120-1A |
G125-1A |
G130-1A |
G130-4D |
G135-4C |
G145-1A |
G145-4D |
G300-4D |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | I.D. ID (Ø) | Thickness W (or wire diameter (W)) (mm) | Material | Applicable | Nominal Number | Material Code JIS |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10.11 ฿ 9.05 | MSO PIPING PARTS O RING | 1 Piece(s) | Same day | - | 24.4 | 3.1 | Nitrile Rubber | For Mineral Oil Resistant | G25 | A Type A | ||
฿ 40.15 | MSO PIPING PARTS O RING | 1 Piece(s) | 3 Day(s) | - | 29.4 | 3.1 | [Fluoro Rubber] Fluorine Rubber | For Heat Resistant | G30 | Class 4 D | ||
฿ 57.76 ฿ 40.53 | MSO PIPING PARTS O RING | 1 Piece(s) | Same day | - | 34.4 | 3.1 | Nitrile Rubber | For Mineral Oil Resistant | G35 | A Type A | ||
฿ 14.32 | MSO PIPING PARTS O RING | 1 Piece(s) | Same day | - | 39.4 | 3.1 | Nitrile Rubber | For Mineral Oil Resistant | G40 | A Type A | ||
฿ 52.39 ฿ 43.21 | PIPING PARTS O RING | 1 Piece(s) | Same day | - | 39.4 | 3.1 | Silicone Rubber | For Heat Resistant / For Cold Resistant | G40 | Class 4 C | ||
฿ 34.98 ฿ 21.09 | MSO PIPING PARTS O RING | 1 Piece(s) | Same day | - | 49.4 | 3.1 | Silicone Rubber | For Heat Resistant / For Cold Resistant | G50 | Class 4 C | ||
฿ 178.44 ฿ 107.17 | PIPING PARTS O RING | 1 Piece(s) | Same day | 10 | 49.4 | 3.1 | [Fluoro Rubber] Fluorine Rubber | For Heat Resistant | G50 | Class 4 D | ||
฿ 111.52 ฿ 36.62 | PIPING PARTS O RING | 1 Piece(s) | Same day | - | 59.4 | 3.1 | [Fluoro Rubber] Fluorine Rubber | For Heat Resistant | G60 | Class 4 D | ||
฿ 216.67 ฿ 130.11 | PIPING PARTS O RING | 1 Piece(s) | Same day | - | 74.4 | 3.1 | [Fluoro Rubber] Fluorine Rubber | For Heat Resistant | G75 | Class 4 D | ||
฿ 30.58 | MSO PIPING PARTS O RING | 1 Piece(s) | Same day | - | 104.4 | 3.1 | Nitrile Rubber | For Mineral Oil Resistant | G105 | A Type A | ||
฿ 41.81 ฿ 37.45 | MSO PIPING PARTS O RING | 1 Piece(s) | Same day | - | 119.4 | 3.1 | Nitrile Rubber | For Mineral Oil Resistant | G120 | A Type A | ||
฿ 41.81 ฿ 32.45 | MSO PIPING PARTS O RING | 1 Piece(s) | Same day | - | 124.4 | 3.1 | Nitrile Rubber | For Mineral Oil Resistant | G125 | A Type A | ||
฿ 45.68 ฿ 35.52 | MSO PIPING PARTS O RING | 1 Piece(s) | Same day | - | 129.4 | 3.1 | Nitrile Rubber | For Mineral Oil Resistant | G130 | A Type A | ||
฿ 219.87 ฿ 67.85 | PIPING PARTS O RING | 1 Piece(s) | Same day | - | 129.4 | 3.1 | [Fluoro Rubber] Fluorine Rubber | For Heat Resistant | G130 | Class 4 D | ||
฿ 98.71 ฿ 64.91 | MSO PIPING PARTS O RING | 1 Piece(s) | Same day | - | 134.4 | 3.1 | Silicone Rubber | For Heat Resistant / For Cold Resistant | G135 | Class 4 C | ||
฿ 53.42 | MSO PIPING PARTS O RING | 1 Piece(s) | Same day | - | 144.4 | 3.1 | Nitrile Rubber | For Mineral Oil Resistant | G145 | A Type A | ||
฿ 197.17 | MSO PIPING PARTS O RING | 1 Piece(s) | 3 Day(s) | - | 144.4 | 3.1 | [Fluoro Rubber] Fluorine Rubber | For Heat Resistant | G145 | Class 4 D | ||
฿ 1,207.84 | MSO PIPING PARTS O RING | 1 Piece(s) | 3 Day(s) | - | 299.3 | 5.7 | [Fluoro Rubber] Fluorine Rubber | For Heat Resistant | G300 | Class 4 D |
Loading...
By Use | G (For Fixing) | Hardness | 70 | Number of pieces | 1 |
---|---|---|---|---|---|
Outer Diameter OD(mm) | 1 |
How can we improve?
How can we improve?