1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

O-Ring, JIS B 2401 V (for Vacuum Flange)

O-Ring, JIS B 2401 V (for Vacuum Flange)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 10.69/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

O-Ring, JIS B 2401 V (for Vacuum Flange)
The O Ring is a commonly employed sealing component found in automation machines across a wide range of industries.
[Feature]
● Inner Diameter Minimum/ Maximum (mm.) : 23.5 to 173
● Thickness (mm.) : 4
● Applications Environment : Heat/Cold Resistant or Mineral Oil Resistant
● Material : Nitrile Rubber, Silicone Rubber and Fluoro Rubber
● Material Code JIS : Class 4C, Class 4D and A Type A
[Application]
O-rings are utilized across multiple industries to prevent the leakage of fluids or gases for vacuum flange

Part Number
V24-4C
V34-4C
V40-1A
V120-4DSALE
V150-4C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipI.D. ID
(Ø)
Material Applicable Nominal Number Material Code JIS

฿ 22.37

MSO PIPING PARTS O RING 1 Piece(s) 3 Day(s) 23.5Silicone RubberFor Heat Resistant / For Cold ResistantV24Class 4 C

฿ 32.02

MSO PIPING PARTS O RING 1 Piece(s) 3 Day(s) 33.5Silicone RubberFor Heat Resistant / For Cold ResistantV34Class 4 C

฿ 10.69

MSO PIPING PARTS O RING 10 Piece(s) 3 Day(s) 39.5Nitrile RubberFor Mineral Oil ResistantV40A Type A

฿ 226.53

฿ 137.62

PIPING PARTS O RING 1 Piece(s) Same day 119[Fluoro Rubber] Fluorine RubberFor Heat ResistantV120Class 4 D

฿ 109.25

MSO PIPING PARTS O RING 1 Piece(s) 3 Day(s) 148.5Silicone RubberFor Heat Resistant / For Cold ResistantV150Class 4 C

Loading...

  1. 1

Basic Information

By Use V (For Vacuum Flanges) Thickness W (or wire diameter (W))(mm) 4 Hardness 70
Number of pieces 1 Outer Diameter OD(mm) 1