1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

O Ring JIS B 2401 P for Movement

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 3.05/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

O Ring JIS B 2401 G for Fixing
The O Ring is a commonly employed sealing component found in automation machines across a wide range of industries.
[Feature]
● Inner Diameter Minimum/ Maximum (mm.) : 4.8 to 169.5
● Thickness (mm.) : 1.9, 2.4, 3.5, 5.7 and 8.4
● Applications Environment : Heat/Cold Resistant or Mineral Oil Resistant
● Material : Nitrile Rubber, Silicone Rubber and Fluoro Rubber
● Material Code JIS : Class 4C, Class 4D, A Type A and A Type B
[Application]
O-rings are utilized across multiple industries to prevent the leakage of fluids or gases between moving two components

Part Number
P6-4C
P7-1B
P8-4C
P10A-1B
P10A-4D
P20-1A
P22A-1A
P22.4-4D
P24-4C
P25-4C
P25.5-4D
P26-4C
P35-4DSALE
P35.5-4CSALE
P39-1A
P40-4C
P40-4DSALE
P41-4D
P42-4D
P44-4C
P45-4DSALE
P46-4DSALE
P50-1A
P71-4D
P95-1A
P95-4DSALE
P170-4D
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSI.D. ID
(Ø)
Thickness W (or wire diameter (W))
(mm)
Material Applicable Nominal Number Material Code JIS Hardness Outer Diameter OD
(mm)

฿ 5.09

MSO PIPING PARTS O RING 10 Piece(s) 3 Day(s) -5.81.9Silicone RubberFor Heat Resistant / For Cold ResistantP6Class 4 C709.6

฿ 3.05

MSO PIPING PARTS O RING 1 Piece(s) 91 Day(s) -6.81.9Nitrile RubberFor Mineral Oil ResistantP7A Type B9010.6

฿ 7.64

MSO PIPING PARTS O RING 1 Piece(s) 3 Day(s) -7.81.9Silicone RubberFor Heat Resistant / For Cold ResistantP8Class 4 C7011.6

฿ 4.59

MSO PIPING PARTS O RING 1 Piece(s) 3 Day(s) -9.82.4Nitrile RubberFor Mineral Oil ResistantP10AA Type B9014.6

฿ 15.25

MSO PIPING PARTS O RING 1 Piece(s) 3 Day(s) -9.82.4[Fluoro Rubber] Fluorine RubberFor Heat ResistantP10AClass 4 D7014.6

฿ 10.06

MSO PIPING PARTS O RING 1 Piece(s) Same day -19.82.4Nitrile RubberFor Mineral Oil ResistantP20A Type A7024.6

฿ 83.34

MSO PIPING PARTS O RING 1 Piece(s) 3 Day(s) -21.73.5Nitrile RubberFor Mineral Oil ResistantP22AA Type A7028.7

฿ 35.07

MSO PIPING PARTS O RING 1 Piece(s) 3 Day(s) -22.13.5[Fluoro Rubber] Fluorine RubberFor Heat ResistantP22.4Class 4 D7029.1

฿ 29.45

MSO PIPING PARTS O RING 1 Piece(s) Quote -23.73.5Silicone RubberFor Heat Resistant / For Cold ResistantP24Class 4 C7030.7

฿ 9.15

MSO PIPING PARTS O RING 1 Piece(s) 3 Day(s) -24.73.5Silicone RubberFor Heat Resistant / For Cold ResistantP25Class 4 C7031.7

฿ 18.30

MSO PIPING PARTS O RING 1 Piece(s) 3 Day(s) -25.23.5[Fluoro Rubber] Fluorine RubberFor Heat ResistantP25.5Class 4 D7032.2

฿ 18.82

MSO PIPING PARTS O RING 1 Piece(s) 3 Day(s) -25.73.5Silicone RubberFor Heat Resistant / For Cold ResistantP26Class 4 C7032.7

฿ 104.84

฿ 63.01

PIPING PARTS O RING 1 Piece(s) Same day 1034.73.5[Fluoro Rubber] Fluorine RubberFor Heat ResistantP35Class 4 D7041.7

฿ 20.42

฿ 6.37

PIPING PARTS O RING 1 Piece(s) Same day 1035.23.5Silicone RubberFor Heat Resistant / For Cold ResistantP35.5Class 4 C7042.2

฿ 7.64

MSO PIPING PARTS O RING 1 Piece(s) 3 Day(s) -38.73.5Nitrile RubberFor Mineral Oil ResistantP39A Type A7045.7

฿ 12.72

MSO PIPING PARTS O RING 1 Piece(s) 3 Day(s) -39.73.5Silicone RubberFor Heat Resistant / For Cold ResistantP40Class 4 C7046.7

฿ 169.53

฿ 95.68

PIPING PARTS O RING 1 Piece(s) Same day -39.73.5[Fluoro Rubber] Fluorine RubberFor Heat ResistantP40Class 4 D7046.7

฿ 63.52

MSO PIPING PARTS O RING 1 Piece(s) 3 Day(s) -40.73.5[Fluoro Rubber] Fluorine RubberFor Heat ResistantP41Class 4 D7047.7

฿ 63.52

MSO PIPING PARTS O RING 1 Piece(s) 3 Day(s) -41.73.5[Fluoro Rubber] Fluorine RubberFor Heat ResistantP42Class 4 D7048.7

฿ 27.95

MSO PIPING PARTS O RING 1 Piece(s) 3 Day(s) -43.73.5Silicone RubberFor Heat Resistant / For Cold ResistantP44Class 4 C7050.7

฿ 175.99

฿ 105.70

PIPING PARTS O RING 1 Piece(s) Same day 1044.73.5[Fluoro Rubber] Fluorine RubberFor Heat ResistantP45Class 4 D7051.7

฿ 161.77

฿ 97.18

PIPING PARTS O RING 1 Piece(s) Same day 1045.73.5[Fluoro Rubber] Fluorine RubberFor Heat ResistantP46Class 4 D7052.7

฿ 20.52

MSO PIPING PARTS O RING 1 Piece(s) Same day -49.73.5Nitrile RubberFor Mineral Oil ResistantP50A Type A7056.7

฿ 133.14

MSO PIPING PARTS O RING 1 Piece(s) 3 Day(s) -70.65.7[Fluoro Rubber] Fluorine RubberFor Heat ResistantP71Class 4 D7082

฿ 36.58

MSO PIPING PARTS O RING 1 Piece(s) Same day -94.65.7Nitrile RubberFor Mineral Oil ResistantP95A Type A70106

฿ 224.00

฿ 96.05

PIPING PARTS O RING 1 Piece(s) Same day -94.65.7[Fluoro Rubber] Fluorine RubberFor Heat ResistantP95Class 4 D70106

฿ 847.35

MSO PIPING PARTS O RING 1 Piece(s) Quote -169.58.4[Fluoro Rubber] Fluorine RubberFor Heat ResistantP170Class 4 D70186.3

Loading...

  1. 1

Basic Information

By Use P (for Motion) Number of pieces 1