1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tapered Male Threaded Flexible Hose Cut Joint, FCJ1 Type

ODS FLEXIBLE HOSE

Tapered Male Threaded Flexible Hose Cut Joint, FCJ1 Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 426.82/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

No flanging tools required. A stable double-seal structure. The flexible hose fits inside the fitting main body. Does not co-rotate when tightening the nut.

 
Part Number
FCJ1-1316M-S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 426.82

ODS FLEXIBLE HOSE 1 Piece(s) 9 Day(s)

Loading...

  1. 1

Basic Information

Type Flexible Hose Joint Applicable Fluid Hot / cold water / antifreeze Max. Operating Pressure(MPa) 1
Operating Temperature Range(°C) -20::95 Nominal Diameter R1 / 2 x φ16 Length L 37.5
Fitting material C3604BD Number of Sales Unit 1

Please check the type/dimensions/specifications of the part FCJ1-1316M-S in the Tapered Male Threaded Flexible Hose Cut Joint, FCJ1 Type series.