1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wound Flexible Hose

Wound Flexible Hose
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,733.12/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

ONDA MFG., flexible hose, winding flexible hose, FCP Series.

 
Part Number
FCP-16-10
FCP-20-10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInner Dia. d
(Ø)
Minimum Bending Radius
(mm)
Outer Diameter D
(φ)

฿ 3,733.12

ODS FLEXIBLE HOSE 1 Piece(s) 5 Day(s) 134016

฿ 5,459.81

ODS FLEXIBLE HOSE 1 Piece(s) 5 Day(s) 15.85020

Loading...

  1. 1

Basic Information

Type Winding flexible cable Hose Material SUS316L Applicable Fluid Hot / cold water / antifreeze
Max. Operating Pressure(MPa) 1 Braid No Connecting Part Material SUS316L
Operating Temperature Range(°C) -20::95 Length L 10 Number of Sales Unit 1