(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A variety of JIS standard fittings and tubing parts are available. Stainless Steel Hexagonal (Octagonal) Hose Nipple SFHN, SMHN Types from Onda MFG, a company with a proven record in Japan. Japanese brand-name hose fittings. Material: Stainless steel.
Type | Hose nipple | Applicable Fluid | Hot / cold water / Air / Steam / Gas (except flammable, toxic) / Oil | Hose Connection Type | Hose Barb |
---|---|---|---|---|---|
Connection Thread Type | R | Connection Type | Male thread | Shape | Nipple |
Maximum Allowable Pressure(MPa) | 2.0 | Number of Sales Unit | 1 |
Please check the type/dimensions/specifications of the part SFHN-0606 in the Stainless Steel Hexagonal (Octagonal) Hose Nipple - SFHN and SMHN Types series.
Part Number |
---|
SFHN-0607 |
SFHN-0806 |
SFHN-0807 |
SFHN-0809 |
SFHN-1006 |
SFHN-1007 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Material | Connection Thread Nominal | Applicable hose internal diameter (nominal diameter) (Ø) |
---|---|---|---|---|---|---|---|
฿ 159.62 | 1 Piece(s) | 5 Day(s) | [Stainless Steel] SUS304 | 1/8 | 7 | ||
฿ 167.12 | 1 Piece(s) | 5 Day(s) | [Stainless Steel] SUS304 | 1/4 | 6 | ||
฿ 185.51 | 1 Piece(s) | 5 Day(s) | [Stainless Steel] SUS304 | 1/4 | 7 | ||
฿ 170.62 | 1 Piece(s) | 5 Day(s) | [Stainless Steel] SCS13 | 1/4 | 9 | ||
฿ 201.83 | 1 Piece(s) | 5 Day(s) | [Stainless Steel] SUS304 | 3/8 | 6 | ||
฿ 201.83 | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | 3/8 | 7 |
How can we improve?
How can we improve?