1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Metal Pipe Fitting Hose Adapter With Nut

ODS COUPLING FOR HOSE

Metal Pipe Fitting Hose Adapter With Nut
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 177.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·With packing and plastic stopper. [Materials]·C3604BD.

 
Part Number
OS-284
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 177.29

ODS COUPLING FOR HOSE 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Material C3604BD Type Hose adapter Applicable Fluid Hot / cold water / Oil
Connection Thread Nominal 1/2 Hose Connection Type Hose Barb Connection Thread Type G
Connection Type Female Thread Applicable hose internal diameter (nominal diameter)(Ø) 16 Shape Straight
Maximum Allowable Pressure(MPa) 1.75 Antifreeze Acceptable Number of Sales Unit 1

Please check the type/dimensions/specifications of the part OS-284 in the Metal Pipe Fitting Hose Adapter With Nut series.