(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Applicable fluids: Suitable for piping hot and cold water / antifreeze / oil / air.
Material | C3604BD | Type | Hose nipple | Applicable Fluid | Hot / cold water / Air / Oil |
---|---|---|---|---|---|
Hose Connection Type | Hose Barb | Connection Thread Type | R | Connection Type | Male thread |
Shape | Nipple | Maximum Allowable Pressure(MPa) | 1.75 | Antifreeze | Acceptable |
Number of Sales Unit | 1 |
Please check the type/dimensions/specifications of the part HN-0606 in the Metal Pipe Fitting Type, HN Type (Hose Nipple) series.
Part Number |
---|
HN-0607 |
HN-0610 |
HN-0805 |
HN-0807 |
HN-0808 |
HN-08105 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Connection Thread Nominal | Applicable hose internal diameter (nominal diameter) (Ø) |
---|---|---|---|---|---|---|
฿ 75.88 | 1 Piece(s) | 8 Day(s) | 1/8 | 7 | ||
฿ 100.18 | 1 Piece(s) | 5 Day(s) | 1/8 | 10 | ||
฿ 75.88 | 1 Piece(s) | 8 Day(s) | 1/4 | 5 | ||
฿ 75.88 | 1 Piece(s) | 8 Day(s) | 1/4 | 7 | ||
฿ 98.93 | 1 Piece(s) | 5 Day(s) | 1/4 | 8 | ||
฿ 104.96 | 1 Piece(s) | 5 Day(s) | 1/4 | 10.5 |
How can we improve?
How can we improve?