1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Expansion Tank, Semi-Sealed Type

Expansion Tank, Semi-Sealed Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,097.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An expansion tank for absorbing the expansions and contractions of antifreeze solutions. Suitable for road heating, floor heating, and central heating applications.

 
Part Number
SR-461
SR-462
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTotal capacity
(ℓ)

฿ 3,623.57

ODS OPEN TANK 1 Piece(s) 5 Day(s) 8

฿ 3,097.71

ODS OPEN TANK 1 Piece(s) 8 Day(s) 2.9

Loading...

  1. 1

Basic Information

Type Open-Top Tanks Maximum Allowable Pressure(MPa) 0.1 Agitators None
Applicable Fluids(ℓ) Antifreeze, hot and cold water Operating Temperature Range(℃) -20~90 Screw R1
Number of Sales Unit 1