1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PVC-free Material, Polycarbonate Plate PC (Transparent)

PVC-free Material, Polycarbonate Plate PC (Transparent)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Excellent impact resistance and glass transparency. *Quoted from Takiron plate comprehensive catalog 2013.
[Features]
· Polycarbonate plate is a material with excellent impact-resistance among plastic materials.
· Plastic with a transparency equal to glass that refutes the common belief that transparent materials are easy to break.
· Possesses among the highest level of impact-resistance strength while using transparent materials with approximately 20 times the strength of rigid PVC and approximately 40 times the strength of acrylic.
· Superior light permeability rate of 85% or more for 5 mm transparent plate, the same transparency as high grade plate glass.
· Low thermal conductivity (1/5th of glass) and superior heat retention qualities. Useful for insulation effect.
· Can be used in a wide range of practical operating temperatures from -40°C to +120°C.
· 1 mm in thickness and resistant to high voltages of up to 30,000 volts. More than twice the insulating value as phenol-formaldehyde resin and best suited as electric insulation material.
· Weather-resistant grade that prevents yellowing and is barely affected by direct sunlight, wind, rain and temperatures, when compared to other plastic materials. Quality can be selected based on application.
· The Food Sanitation Act of Japan / UL certified product / railway car compliant certified product.
[Processing features of polycarbonate]
1. Little change in load (creep) and easy drilling and cutting.
2. Vacuum forming and heat bending possible.
3. Cold forming by bending into a curve under temperatures below room temperature is possible.

Product Specifications

Item evaluatedUnitPC1600
Physical
Properties
Specific Gravity1.20
Rockwell HardnessM scale67
R scale125
Mechanical
Properties
Tensile yield stressMPa63
Nominal strain at break%90
Tensile elasticityMPa2250
Notched Charpy impact strengthkJ/m^213.0
Tensile impact strengthkJ/m^2220
Bending stressMPa91
Bending Elasticity RatioMPa2300
Compressive yield stressMPa78
Compressive ModulusMPa1900
Shear fracture stressMPa65
Thermal
Properties
Deflection Temp. Under Load°C0.45 MPa
°C1.80 MPa139
Vicat Softening Temperature°CMethod A (10 N)
°CMethod B (50 N)150
Heat distortion rate%Vertical※3 3.5
lateral※3 -0.2
Linear expansion coefficient × 10-5·K-16.5
Thermal conductivityW/m·K0.19
Specific HeatJ/g·K1.30
Flame Resistance
Electrical
Properties
Surface Resistivityohms per square10^15 or more
Volume resistivityΩ・m10^13 or more
Dielectric strengthMV/m20
Permittivity (1 MHz)3
Dielectric loss tangent (1 MHz)0.009
Laminating properties
Moisture Absorption%0.240
Optical
Properties
Total light transmission%89
Haze
HueTransparent

* The indicated values are actual measured values for a test piece with a thickness of 5 mm, and are not guaranteed values.
Test condition 190°C / 60 minutes (tested according to JIS K 6735)

Specifications table

Performance / test information

Light Transmittance by Wavelength

PVC-Free Material, Polycarbonate Plate PC (transparent), Light transmittance by wavelength diagram
Part Number
L-PC1600-2-[1201-2000/1]-[20-1000/1]
L-PC1600-2-[1201-2000/1]-[20-1000/1]
L-PC1600-3-[1201-2000/1]-[20-1000/1]
L-PC1600-3-[1201-2000/1]-[20-1000/1]
L-PC1600-5-[1201-2000/1]-[20-1000/1]
L-PC1600-5-[1201-2000/1]-[20-1000/1]
PC1600-2-[20-1200/1]-[20-1000/1]
PC1600-2-[20-1200/1]-[20-1000/1]
PC1600-3-[20-1200/1]-[20-1000/1]
PC1600-3-[20-1200/1]-[20-1000/1]
PC1600-5-[20-1200/1]-[20-1000/1]
PC1600-5-[20-1200/1]-[20-1000/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPlate Thickness
(mm)
Length
(mm)
Width
(mm)

-

TKR NONMETAL SHEET 1 Piece(s) 5 Day(s) 220 ~ 10001201 ~ 2000

-

POLYCARBONATE PLATE 1 Piece(s) 7 Day(s) 220 ~ 10001201 ~ 2000

-

TKR NONMETAL SHEET 1 Piece(s) 5 Day(s) 320 ~ 10001201 ~ 2000

-

POLYCARBONATE PLATE 1 Piece(s) 7 Day(s) 320 ~ 10001201 ~ 2000

-

TKR NONMETAL SHEET 1 Piece(s) 5 Day(s) 520 ~ 10001201 ~ 2000

-

POLYCARBONATE PLATE 1 Piece(s) 7 Day(s) 520 ~ 10001201 ~ 2000

-

TKR NONMETAL SHEET 1 Piece(s) 5 Day(s) 220 ~ 100020 ~ 1200

-

POLYCARBONATE PLATE 1 Piece(s) 9 Day(s) 220 ~ 100020 ~ 1200

-

TKR NONMETAL SHEET 1 Piece(s) 5 Day(s) 320 ~ 100020 ~ 1200

-

POLYCARBONATE PLATE 1 Piece(s) 7 Day(s) 320 ~ 100020 ~ 1200

-

TKR NONMETAL SHEET 1 Piece(s) 5 Day(s) 520 ~ 100020 ~ 1200

-

POLYCARBONATE PLATE 1 Piece(s) 7 Day(s) 520 ~ 100020 ~ 1200

Loading...

  1. 1

Basic Information

Material Polycarbonate (PC) Color Transparency Grade Standard
Hole Machining No Hole Machining