(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High-performance grade suited for industrial applications such as in the electronics and food production industries. Quoted from Takiron plate general catalog 2013.
[Features]
· Does not generate any halogen-based toxic gases when burnt, and has a low calorific value, even among plastics.
· Possesses approximately 5 times the initial strength of general acrylic based on the Charpy impact test.
· The thickness can be reduced from the conventional thickness to suit the given application.
· Petech is self-extinguishing, as opposed to acrylics which are highly flammable.
· Certified for superior flame retardance. Passed the materials combustion test for railroad cars.
· Does not turn white even when cold bent. Punching of thin objects as thin as 1.5 mm is possible, whereas such punching is not possible with acrylics.
· Can be formed at lower temperatures than with acrylics, and as it requires little time to heat up, it can help keep costs down.
· Excels in transparency, showing high-level total light transmittance and a haze equal to acrylic (0.3%: actual measured value). It uses high grade transparent materials with a glossed surface finish.
· Good transparency, even with thick materials.
· Supports good-quality printing when using paints and general inks such as those for PET and polyester.
· Food hygiene properties.
· Minimal degradation due to gamma rays and ethylene oxide gas, allowing it to be used in applications involving sterilization.
· Has well-balanced gas barrier properties.
Part Number |
---|
L-PET6010-2-[1201-2000/1]-[20-1000/1] |
L-PET6010-3-[1201-2000/1]-[20-1000/1] |
L-PET6010-5-[1201-2000/1]-[20-1000/1] |
PET6010-2-[20-1200/1]-[20-1000/1] |
PET6010-3-[20-1200/1]-[20-1000/1] |
PET6010-5-[20-1200/1]-[20-1000/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Plate Thickness (mm) | Length (mm) | Width (mm) |
---|---|---|---|---|---|---|---|---|
- | TKR NONMETAL SHEET | 1 Piece(s) | 5 Day(s) | 2 | 20 ~ 1000 | 1201 ~ 2000 | ||
- | TKR NONMETAL SHEET | 1 Piece(s) | 5 Day(s) | 3 | 20 ~ 1000 | 1201 ~ 2000 | ||
- | TKR NONMETAL SHEET | 1 Piece(s) | 5 Day(s) | 5 | 20 ~ 1000 | 1201 ~ 2000 | ||
- | TKR NONMETAL SHEET | 1 Piece(s) | 5 Day(s) | 2 | 20 ~ 1000 | 20 ~ 1200 | ||
- | TKR NONMETAL SHEET | 1 Piece(s) | 5 Day(s) | 3 | 20 ~ 1000 | 20 ~ 1200 | ||
- | TKR NONMETAL SHEET | 1 Piece(s) | 5 Day(s) | 5 | 20 ~ 1000 | 20 ~ 1200 |
Loading...
Material | PET | Color | Transparency | Grade | Standard |
---|---|---|---|---|---|
Hole Machining | No Hole Machining |
How can we improve?
How can we improve?