1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

General-Purpose Type Temperature Sensor, Loose Flange

General-Purpose Type Temperature Sensor, Loose Flange
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 231.38/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A ø40 brass nickel plated loose flange.
· Not air-tight.
· Only use at temperatures up to 400°C.
· ø3.2/4.8/6.4/8.0 types only available.

 
Part Number
MF32
MF48
MF64
MF80
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSheath O.D.

฿ 308.13

NHS TEMPERATURE SENSOR 1 Piece(s) 3 Day(s) 10For φ3.2

฿ 308.13

NHS TEMPERATURE SENSOR 1 Piece(s) 3 Day(s) 10For φ4.8

฿ 231.38

NHS TEMPERATURE SENSOR 1 Piece(s) 5 Day(s) 10For φ6.4

฿ 308.13

NHS TEMPERATURE SENSOR 1 Piece(s) 3 Day(s) 10For φ8.0

Loading...

  1. 1

Basic Information

Operating Environment Standard Accessory Type Loose Flange Heat Resistant Temperature(℃) 400