1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

General-Purpose Temperature Sensor, Compression Fitting

General-Purpose Temperature Sensor, Compression Fitting
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 591.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

General-Purpose Temperature Sensor, Compression Fitting
These General-Purpose Temperature Sensor, Compression Fitting are commonly used in manufacturing and automation machine
[Feature]
● Sheath Outside Diameter (mm.) : 1.0, 1.6, 3.2, 4.8, 6.4 and 8.0
● Screw Size: R1/2, R1/4, R1/8 and R3/8
● Material:
Mounting Screw - SUS304
Cotter - Brass
[Application]
It is used in a variety of applications, such as heat treatment, the packaging industry, and the plastic industry, for holding a temperature sensor.

 
Part Number
CF110
CF116
CF132SALE
CF148SALE
CF164
CF216
CF232
CF248
CF264SALE
CF280
CF332
CF348
CF364
CF380
CF432
CF448SALE
CF464
CF480
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSheath O.D. Screw Size

฿ 637.01

NHS TEMPERATURE SENSOR 1 Piece(s) 3 Day(s) 10For φ1.0R1/8

฿ 591.87

NHS TEMPERATURE SENSOR 1 Piece(s) 3 Day(s) 10For φ1.6R1/8

฿ 591.87

฿ 222.66

TEMPERATURE SENSOR 1 Piece(s) Same day 10For φ3.2R1/8

฿ 591.87

฿ 262.91

TEMPERATURE SENSOR 1 Piece(s) Same day 10For φ4.8R1/8

฿ 591.87

NHS TEMPERATURE SENSOR 1 Piece(s) 3 Day(s) 10For φ6.4R1/8

฿ 719.25

NHS TEMPERATURE SENSOR 1 Piece(s) 3 Day(s) 10For φ1.6R1/4

฿ 651.10

NHS TEMPERATURE SENSOR 1 Piece(s) 3 Day(s) 10For φ3.2R1/4

฿ 651.10

NHS TEMPERATURE SENSOR 1 Piece(s) 3 Day(s) 10For φ4.8R1/4

฿ 651.10

฿ 282.84

TEMPERATURE SENSOR 1 Piece(s) Same day 10For φ6.4R1/4

฿ 651.10

NHS TEMPERATURE SENSOR 1 Piece(s) 3 Day(s) 10For φ8.0R1/4

฿ 853.94

NHS TEMPERATURE SENSOR 1 Piece(s) 3 Day(s) 10For φ3.2R3/8

฿ 835.35

TEMPERATURE SENSOR 1 Piece(s) Same day 10For φ4.8R3/8

฿ 835.35

NHS TEMPERATURE SENSOR 1 Piece(s) 3 Day(s) 10For φ6.4R3/8

฿ 853.94

NHS TEMPERATURE SENSOR 1 Piece(s) 3 Day(s) 10For φ8.0R3/8

฿ 988.26

NHS TEMPERATURE SENSOR 1 Piece(s) 3 Day(s) 10For φ3.2R1/2

฿ 988.26

฿ 498.87

TEMPERATURE SENSOR 1 Piece(s) Same day 10For φ4.8R1/2

฿ 846.49

NHS TEMPERATURE SENSOR 1 Piece(s) 3 Day(s) 10For φ6.4R1/2

฿ 846.49

TEMPERATURE SENSOR 1 Piece(s) 3 Day(s) 10For φ8.0R1/2

Loading...

  1. 1

Basic Information

Operating Environment Standard Accessory Type Compression Fitting