1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

General Type Temperature Sensor - TN9 Series Thermocouple for Pressure Welding Type Mold Machines, Grounded (TN9-1M)

NHS TEMPERATURE SENSOR

General Type Temperature Sensor - TN9 Series Thermocouple for Pressure Welding Type Mold Machines, Grounded (TN9-1M)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

General Type Temperature Sensor - TN9 Series Thermocouple for Pressure Welding Type Mold Machines, Grounded
These Temperature Sensors are commonly used in manufacturing and automation machine
[Feature]
● Protective Tube O.D. (mm.) : 4.8
● Temperature Sensors : Thermocouple Type K
● Wire Length (m.): 1, 2, 3 and 4
● Temperature Range (°C) : 0-350
● Crimp Terminal Type: M3 Y-Shaped 2 sets
● Material : Protective Tube SUS304
[Application]
It is used in a variety of application such as heat treatment, packaging industry , plastic industry , and so on.

 
Part Number
TN9-1M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSLead Wire Length, Compensation lead wire Length, Sheathed Thermocouples Length
(m)

฿ 1,859.61

NHS TEMPERATURE SENSOR 1 Piece(s) 10 Day(s) 101

Loading...

  1. 1

Basic Information

Measurement Object Temperature Type Thermocouple Type of Thermocouple K
Sheath Material, Protective Tube Material SUS304 Temperature Contact Points Ground Operating Environment Standard
Temperature Measurement Range(°C) 0::350 Number of devices 1 Sheath, Protecting Tube Shape Straight
Sheath O.D. / Protective Tube O.D.(Ø) 4.8 Sheath length / protective tube length(mm) 25 Terminal and Terminal Box M3Y Terminal
Lead Wire Type, Compensation lead wire type, Sheathed Thermocouples type Shield on the Glass Wool

Please check the type/dimensions/specifications of the part TN9-1M in the General Type Temperature Sensor - TN9 Series Thermocouple for Pressure Welding Type Mold Machines, Grounded series.

Products with similar specification

Part Number
TN9-2M
TN9-3M
TN9-4M
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSLead Wire Length, Compensation lead wire Length, Sheathed Thermocouples Length
(m)

฿ 2,112.89

1 Piece(s) 10 Day(s) 102

฿ 2,366.17

1 Piece(s) 10 Day(s) 103

฿ 2,619.45

1 Piece(s) 10 Day(s) 104