1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

General-Purpose Temperature Sensor, TN8 Series, Surface Type Thermocouple With Round Terminal, Grounded (TN8-1M)

TEMPERATURE SENSOR

General-Purpose Temperature Sensor, TN8 Series, Surface Type Thermocouple With Round Terminal, Grounded (TN8-1M)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· K type thermocouple. This product has an M4 ring terminal.
· Coated thermocouple wiring (thermocouple wiring ø0.65 mm, glass coating upper shield).

 
Part Number
TN8-1M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSLead Wire Length, Compensation lead wire Length, Sheathed Thermocouples Length
(m)

฿ 765.37

TEMPERATURE SENSOR 1 Piece(s) 3 Day(s) 101

Loading...

  1. 1

Basic Information

Measurement Object Temperature Type Thermocouple Type of Thermocouple K
Temperature Contact Points Ground Operating Environment Standard Temperature Measurement Range(°C) 0::300
Number of devices 1 Sheath, Protecting Tube Shape With round terminal Terminal and Terminal Box M3Y Terminal
Lead Wire Type, Compensation lead wire type, Sheathed Thermocouples type Shield on the Glass Wool

Please check the type/dimensions/specifications of the part TN8-1M in the General-Purpose Temperature Sensor, TN8 Series, Surface Type Thermocouple With Round Terminal, Grounded series.

Products with similar specification

Part Number
TN8-2M
TN8-3M
TN8-4M
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSLead Wire Length, Compensation lead wire Length, Sheathed Thermocouples Length
(m)

฿ 1,068.39

1 Piece(s) Same day 102

฿ 1,281.29

1 Piece(s) 3 Day(s) 103

฿ 1,472.52

1 Piece(s) Same day 104