1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

General-Purpose Temperature Sensor TN6 Series, Thermocouple With Screw, Not Grounded (TN6-1M)

NHS TEMPERATURE SENSOR

General-Purpose Temperature Sensor TN6 Series, Thermocouple With Screw, Not Grounded (TN6-1M)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· K type thermocouple. This product is a glass-coated thermocouple wire type with R1/8 screw.
· Coated thermocouple wiring (thermocouple wiring ø0.65 mm, glass coating).

 
Part Number
TN6-1M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSLead Wire Length, Compensation lead wire Length, Sheathed Thermocouples Length
(m)

฿ 747.87

NHS TEMPERATURE SENSOR 1 Piece(s) 3 Day(s) 101

Loading...

  1. 1

Basic Information

Measurement Object Temperature Type Thermocouple Type of Thermocouple K
Sheath Material, Protective Tube Material SUS304 Temperature Contact Points Isolated Neutral Operating Environment Standard
Temperature Measurement Range(°C) 0::350 Number of devices 1 Sheath, Protecting Tube Shape Straight
Sheath O.D. / Protective Tube O.D.(Ø) 4 Sheath length / protective tube length(mm) 50 Attaching Portion Shape Tapered Thread (R1/8)
Terminal and Terminal Box M3Y Terminal Lead Wire Type, Compensation lead wire type, Sheathed Thermocouples type Glass Wool

Please check the type/dimensions/specifications of the part TN6-1M in the General-Purpose Temperature Sensor TN6 Series, Thermocouple With Screw, Not Grounded series.

Products with similar specification

Part Number
TN6-2M
TN6-3M
TN6-4M
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSLead Wire Length, Compensation lead wire Length, Sheathed Thermocouples Length
(m)

฿ 657.01

1 Piece(s) 3 Day(s) 102

฿ 884.52

1 Piece(s) 3 Day(s) 103

฿ 756.03

1 Piece(s) 3 Day(s) 104