(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
General Purpose Temperature Sensor, TN3 Series Terminal Box Type Thermocouple, Ungrounded
These Temperature Sensors are commonly used in manufacturing and automation machine
[Feature]
● Temperature Sensors : Thermocouple Type K
● Sheath Outside Diameter (mm.) : 10, 12, 15 and 21.7
● Protection Tube Length (mm.): 200, 300 and 500
● Temperature Range (°C) :
TN3-10 - 0 to 750
TN3-10 and TN3-12 - 0 to 850
TN3-22 - 0 to 950
● Fixing Screw Size: G1/2
● Material :
Terminal - Aluminum Casting
Sheath - SUS316
[Application]
It is used in a variety of application such as manufacturing, plants and piping system, and so on.
Part Number |
---|
TN3-10-20 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type of Thermocouple | Temperature Measurement Range (°C) | Sheath O.D. / Protective Tube O.D. (Ø) | Sheath length / protective tube length (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 2,185.26 | NHS TEMPERATURE SENSOR | 1 Piece(s) | 10 Day(s) | 10 | [K] K(1.0) | 0~750 | 10 | 200 |
Loading...
Measurement Object | Temperature | Type | Thermocouple | Sheath Material, Protective Tube Material | SUS316 |
---|---|---|---|---|---|
Temperature Contact Points | Isolated Neutral | Operating Environment | Standard | Number of devices | 1 |
Sheath, Protecting Tube Shape | Straight | Terminal and Terminal Box | Large Sealed Terminal Box | Lead Wire Type, Compensation lead wire type, Sheathed Thermocouples type | No |
Please check the type/dimensions/specifications of the part TN3-10-20 in the General Purpose Temperature Sensor, TN3 Series Terminal Box Type Thermocouple, Ungrounded series.
Part Number |
---|
TN3-10-30 |
TN3-10-50 |
TN3-12-20 |
TN3-12-30 |
TN3-12-50 |
TN3-15-20 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Type of Thermocouple | Temperature Measurement Range (°C) | Sheath O.D. / Protective Tube O.D. (Ø) | Sheath length / protective tube length (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 2,366.17 | 1 Piece(s) | 10 Day(s) | 10 | [K] K(1.0) | 0~750 | 10 | 300 | ||
฿ 2,547.08 | 1 Piece(s) | 10 Day(s) | 10 | [K] K(1.0) | 0~750 | 10 | 500 | ||
฿ 2,185.26 | 1 Piece(s) | 10 Day(s) | 10 | [K] K(1.6) | 0~850 | 12 | 200 | ||
฿ 2,366.17 | 1 Piece(s) | Same day | 10 | [K] K(1.6) | 0~850 | 12 | 300 | ||
฿ 2,547.08 | 1 Piece(s) | 10 Day(s) | 10 | [K] K(1.6) | 0~850 | 12 | 500 | ||
฿ 2,366.17 | 1 Piece(s) | 10 Day(s) | 10 | [K] K(2.3) | 0~850 | 15.0 | 200 |
How can we improve?
How can we improve?