1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

General-Purpose Temperature Sensor, TN2 Series Terminal Box Type Sheathed Thermocouple, Not Grounded

General-Purpose Temperature Sensor, TN2 Series Terminal Box Type Sheathed Thermocouple, Not Grounded
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,004.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

General-Purpose Temperature Sensor, TN2 Series Terminal Box Type Sheathed Thermocouple, Not Grounded
These Temperature Sensors are commonly used in manufacturing, plants and piping system
[Feature]
● Sheath Outer Diameter (mm.) : 3.2, 4.8, 6.4 and 8
● Protection Tube Length (mm.): 100, 150 and 200
● Temperature Sensors : Thermocouple Type K
● Wire Length (m.): No
● Temperature Range (°C) : 0-800
Sheath O.D. 3.2 - 0 to 750
Sheath O.D. 4.8 and 6.4 - 0 to 800
Sheath O.D. 8 - 0 to 900
● Fixing Screw Size: G3/8
● Material :
Terminal - Aluminum Casting
Sheath - SUS316
[Application]
It is used in a variety of application such as manufacturing, plants and piping system, and so on.

 
Part Number
TN2-3.2-15
TN2-3.2-20
TN2-3.2-30
TN2-4.8-15
TN2-4.8-20
TN2-4.8-30
TN2-6.4-20
TN2-6.4-30
TN2-8.0-20
TN2-8.0-30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTemperature Measurement Range
(°C)
Sheath O.D. / Protective Tube O.D.
(Ø)
Sheath length / protective tube length
(mm)

฿ 2,004.34

NHS TEMPERATURE SENSOR 1 Piece(s) 3 Day(s) 100~7503.2150

฿ 2,004.34

NHS TEMPERATURE SENSOR 1 Piece(s) 10 Day(s) 100~7503.2200

฿ 2,194.79

TEMPERATURE SENSOR 1 Piece(s) 3 Day(s) 100~7503.2300

฿ 2,004.34

NHS TEMPERATURE SENSOR 1 Piece(s) 3 Day(s) 100~8004.8150

฿ 2,013.86

NHS TEMPERATURE SENSOR 1 Piece(s) 3 Day(s) 100~8004.8200

฿ 2,185.26

NHS TEMPERATURE SENSOR 1 Piece(s) 10 Day(s) 100~8004.8300

฿ 2,004.34

NHS TEMPERATURE SENSOR 1 Piece(s) 10 Day(s) 100~8006.4200

฿ 2,366.17

NHS TEMPERATURE SENSOR 1 Piece(s) 10 Day(s) 100~8006.4300

฿ 2,004.34

NHS TEMPERATURE SENSOR 1 Piece(s) 10 Day(s) 100~9008200

฿ 2,366.17

NHS TEMPERATURE SENSOR 1 Piece(s) 3 Day(s) 100~9008300

Loading...

  1. 1

Basic Information

Measurement Object Temperature Type Thermocouple Type of Thermocouple K
Sheath Material, Protective Tube Material SUS316 Temperature Contact Points Isolated Neutral Operating Environment Standard
Number of devices 1 Sheath, Protecting Tube Shape Straight Terminal and Terminal Box Small Sealed Terminal Box
Lead Wire Type, Compensation lead wire type, Sheathed Thermocouples type No