General-Purpose Type Temperature Sensor TN1 Series, Lead-Wire Type Sheath Thermocouple, Not Grounded

Brand :
NIHONDENSOKU

Caution

    Product Description

    General-Purpose Type Temperature Sensor TN1 Series, Lead-Wire Type Sheath Thermocouple, Not Grounded
    These Temperature Sensors are commonly used in manufacturing and automation machine
    [Feature]
    ● Temperature Sensors : Thermocouple Type K
    ● Sheath Outside Diameter (mm.) : 1, 1.6, 3.2, 4.8, 6.4 and 8
    ● Protection Tube Length (mm.): 100, 150, 200 and 300
    ● Temperature Range (°C) : 0 to 650
    ● Crimp Terminal Type: M3 Y-Shaped 2 sets
    ● Material :
    Sheath - SUS316
    [Application]
    It is used in a variety of application such as heat treatment, packaging industry , plastic industry , and so on.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat