(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
General-Purpose Temperature Sensor, RN3 Series, Terminal Box Type Platinum Temperature-Sensing Resistance
These Temperature Sensors are commonly used in manufacturing and automation machine
[Feature]
● Sheath Outside Diameter (mm.) : 8 and 10
● Protection Tube Length (mm.): 150 and 300
● Temperature Range (°C) : 0 to 450
● Fixing Screw Size: G1/2
● Material :
Terminal - Aluminum Casting
Sheath - SUS316
[Application]
It is used in a variety of application such as manufacturing, plants and piping system, and so on.
Part Number |
---|
RN3-8-15 |
RN3-8-30 |
RN3-10-15 |
RN3-10-30 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Sheath O.D. / Protective Tube O.D. (Ø) | Sheath length / protective tube length (mm) |
---|---|---|---|---|---|---|---|---|
฿ 2,937.68 | NHS TEMPERATURE SENSOR | 1 Piece(s) | 49 Day(s) | 10 | 8 | 150 | ||
฿ 2,937.68 | NHS TEMPERATURE SENSOR | 1 Piece(s) | 3 Day(s) | 10 | 8 | 300 | ||
฿ 2,937.68 | NHS TEMPERATURE SENSOR | 1 Piece(s) | 10 Day(s) | 10 | 10 | 150 | ||
฿ 2,937.68 | NHS TEMPERATURE SENSOR | 1 Piece(s) | 10 Day(s) | 10 | 10 | 300 |
Loading...
Measurement Object | Temperature | Type | Temperature Measuring Resistor | Sheath Material, Protective Tube Material | SUS316 |
---|---|---|---|---|---|
Type of deviceand element | Pt100Ω | Temperature Measuring Resistor Structure | Standard | Operating Environment | Standard |
Temperature Measurement Range(°C) | 0::450 | Number of devices | 1 | Sheath, Protecting Tube Shape | Straight |
Terminal and Terminal Box | Large Sealed Terminal Box | Lead Wire Type, Compensation lead wire type, Sheathed Thermocouples type | No |
How can we improve?
How can we improve?