General-Purpose Temperature Sensor RN2 Series, Terminal Box Type Sheath Platinum Temperature-Sensing Resistance

Brand :
NIHONDENSOKU

Caution

    Product Description

    General-Purpose Temperature Sensor RN2 Series, Terminal Box Type Sheath Platinum Temperature-Sensing Resistance
    These Temperature Sensors RN2 Series Terminal Box type are commonly used in manufacturing, plants and piping system
    [Feature]
    ● Sheath, Protection Tube Diameter (mm.): 3.2, 4.8, and 6.4
    ● Protection Tube Length (mm.): 150, and 300
    ● Temperature Range (°C) : -200 to 500
    ● Fixing Screw Size: G3/8
    ● Material :
    Terminal - Aluminum Casting
    Sheath - SUS316
    [Application]
    It is used in a variety of application such as manufacturing, plants and piping system, and so on.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    General-Purpose Temperature Sensor RN2 Series, Terminal Box Type Sheath Platinum Temperature-Sensing Resistance | NIHONDENSOKU | MISUMI Thailand