General-Purpose Temperature Sensor, RN1 Series, Lead Wire Type Sheath, Platinum Temperature-Sensing Resistance

Brand :
NIHONDENSOKU

Caution

    Product Description

    General-Purpose Temperature Sensor, RN1 Series, Lead Wire Type Sheath, Platinum Temperature-Sensing Resistance
    These Temperature Sensors are commonly used in manufacturing and automation machine
    [Feature]
    ● Sheath Outside Diameter (mm.) : 3.2, 4.8, 6.4 and 8.0
    ● Protection Tube Length (mm.): 100, 150, 200 and 300
    ● Temperature Range (°C) : -200 to 500
    ● Terminal Type: M3 Y-Shaped 3 sets
    ● Material :
    Sheath - SUS316
    [Application]
    It is used in a variety of application such as heat treatment, packaging industry , plastic industry , and so on.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    General-Purpose Temperature Sensor, RN1 Series, Lead Wire Type Sheath, Platinum Temperature-Sensing Resistance | NIHONDENSOKU | MISUMI Thailand