1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

General-Purpose Temperature Sensor R47, Temperature-Sensing Resistance With Double-Pipe (Mounting Screw) Model

General-Purpose Temperature Sensor R47, Temperature-Sensing Resistance With Double-Pipe (Mounting Screw) Model
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,693.53/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

General-Purpose Temperature Sensor R47, Temperature-Sensing Resistance With Double-Pipe (Mounting Screw) Model
These Temperature Sensors are commonly used in manufacturing and automation machine
[Feature]
● Sheath Outside Diameter (mm.) : 12
● Protection Tube Length (mm.): 100, 150 and 200
● Temperature Range (°C) : -50 to 250
● Fixing Screw Size: R1/2
● Material :
Tube - Stainless Steel
[Application]
It is used in a variety of application such as manufacturing, plants and piping system, and so on.

 
Part Number
R47-PT-A-S-4.8/12-100-316/304-50-R1/2/R1/2-JL
R47-PT-A-S-4.8/12-150-316/304-50-R1/2/R1/2-JL
R47-PT-A-S-4.8/12-200-316/304-50-R1/2/R1/2-JL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSheath length / protective tube length
(mm)

฿ 6,693.53

NHS TEMPERATURE SENSOR 1 Piece(s) 3 Day(s) 10100

฿ 6,985.52

NHS TEMPERATURE SENSOR 1 Piece(s) 5 Day(s) 10150

฿ 7,296.58

NHS TEMPERATURE SENSOR 1 Piece(s) 3 Day(s) 10200

Loading...

  1. 1

Basic Information

Measurement Object Temperature Type Temperature Measuring Resistor Sheath Material, Protective Tube Material SUS316
Type of deviceand element Pt100Ω Temperature Measuring Resistor Structure Sheath Operating Environment Standard
Number of devices 1 Sheath, Protecting Tube Shape Straight Sheath O.D. / Protective Tube O.D.(Ø) 4.8
Lead Wire Type, Compensation lead wire type, Sheathed Thermocouples type No