1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stainless Steel Y-Shaped Strainer SVY Type, SVY2 Type

Stainless Steel Y-Shaped Strainer SVY Type, SVY2 Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,955.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Installed in front of various devices to protect the equipment from scale and contaminant.

 
Part Number
SVY2-20
SVY2-25
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name)

฿ 1,955.29

ODS VALVE STRAINER 1 Piece(s) 5 Day(s) 3/4B(20A)3/4B(20A)

฿ 2,500.09

ODS VALVE STRAINER 1 Piece(s) 5 Day(s) 1B(25A)1B(25A)

Loading...

  1. 1

Basic Information

Applicable Fluid Water / Oil Shape Y-Shaped Nominal Pressure 300
Material SCS13A Supply Side, Connection Type Rc Control Side, Connection Type Rc
Max. Operating Pressure(MPa) 2.1 Valve Supply Side / Control Side Swapping Not Applicable Number of Sales Unit 1