1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Oil Strainer, OF-50SVB, Rc1/4×Rc1/4

ODS VALVE STRAINER

Oil Strainer, OF-50SVB, Rc1/4×Rc1/4
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 627.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Prevents foreign matter from mixing in with fluid, and stops problems such as poor combustion from happening.

 
Part Number
OF-50SVB
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 627.87

ODS VALVE STRAINER 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Applicable Fluid Oil Shape U Shaped Material ZDC2
Supply Side, Connection Type Rc Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) 1/4B(8A) Control Side, Connection Type Rc
Control Side Naminal Pipe Threads B name (A name) 1/4B(8A) Max. Operating Pressure(MPa) 0.1 Filter Filter paper 40μ
Details of Applicable Fluids JIS1 Kerosene (White Kerosene) Valve Supply Side / Control Side Swapping Not Applicable Number of Sales Unit 1

Please check the type/dimensions/specifications of the part OF-50SVB in the Oil Strainer, OF-50SVB, Rc1/4×Rc1/4 series.