(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Prevents foreign matter from mixing in with fluid, and stops problems such as poor combustion from happening.
Part Number |
---|
OF-75SA |
OF-75SC |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cup | Filter | Details of Applicable Fluids |
---|---|---|---|---|---|---|---|---|
฿ 873.25 | ODS VALVE STRAINER | 1 Piece(s) | 8 Day(s) | PC | Filter paper 40μ | JIS1 Kerosene (White Kerosene) | ||
฿ 1,105.68 | ODS VALVE STRAINER | 1 Piece(s) | 5 Day(s) | Aluminum | SUS#100 | A Heavy Oil [JIS No.1-Kerosene (White Kerosene)] |
Loading...
Applicable Fluid | Oil | Shape | U Shaped | Material | ZDC2 |
---|---|---|---|---|---|
Supply Side, Connection Type | Rc | Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) | 1/4B(8A) | Control Side, Connection Type | Rc |
Control Side Naminal Pipe Threads B name (A name) | 1/4B(8A) | Max. Operating Pressure(MPa) | 0.1 | Valve Supply Side / Control Side Swapping | Not Applicable |
Number of Sales Unit | 1 |
How can we improve?
How can we improve?