1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Oil Strainer, OF-75LV Type, Rc1/2×Rc1/2

ODS VALVE STRAINER

Oil Strainer, OF-75LV Type, Rc1/2×Rc1/2
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,008.93/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·It prevents contaminants from entering the fluid and prevents troubles such as defective combustion.

 
Part Number
OF-75LVA
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,008.93

ODS VALVE STRAINER 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Applicable Fluid Oil Shape U Shaped Material ZDC2
Supply Side, Connection Type Rc Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) 1/2B(15A) Control Side, Connection Type Rc
Control Side Naminal Pipe Threads B name (A name) 1/2B(15A) Max. Operating Pressure(MPa) 0.1 Cup PC
Filter Filter paper 40μ Details of Applicable Fluids JIS1 Kerosene (White Kerosene) Valve Supply Side / Control Side Swapping Not Applicable
Number of Sales Unit 1

Please check the type/dimensions/specifications of the part OF-75LVA in the Oil Strainer, OF-75LV Type, Rc1/2×Rc1/2 series.