1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Oil Strainer, OF-100LK, R1 / Rc1

ODS VALVE STRAINER

Oil Strainer, OF-100LK, R1 / Rc1
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,924.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For diesel engines.

[Features]
· Increased discharge flow rate shortens the fuel-supply time to large agricultural equipment.
· A water-leak prevention plate is provided to prevent the outflow of water that can cause problems due to mixing with fuel.
· Please use bushings to convert the thread size.
· The valve feature can be connected to ⌀8-mm copper tubes by installing the free ball M8-1308.

 
Part Number
OF-100LK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,924.77

ODS VALVE STRAINER 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Applicable Fluid Oil Shape U Shaped Material ZDC2
Supply Side, Connection Type R Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) 1B(25A) Control Side, Connection Type Rc
Control Side Naminal Pipe Threads B name (A name) 1B(25A) Max. Operating Pressure(MPa) 0.1 Filter SUS#100
Details of Applicable Fluids A Heavy Oil [JIS No.1-Kerosene (White Kerosene)] Valve Supply Side / Control Side Swapping Not Applicable Number of Sales Unit 1

Please check the type/dimensions/specifications of the part OF-100LK in the Oil Strainer, OF-100LK, R1 / Rc1 series.