1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Right Angle Miniature Valves, R Thread × Straight

ODS VALVE

Right Angle Miniature Valves, R Thread × Straight
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 417.68/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Applicable fluids: Optimal for cold water, oil, and air pipes.

 
Part Number
OMV-550-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 417.68

ODS VALVE 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Main Body Shape Angle Material C3771BE Applicable Fluid Water / Air / Oil
Supply Side, Connection Type R Screws Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) 1/4B(8A) Control Side, Connection Type Straight
Handle Shape Brass Handle Body Lining No Max. Operating Pressure(MPa) 1.0
Hose mounting part outside diameter(φ) 8 Length L(mm) 20 Valve Supply Side / Control Side Swapping Not Applicable
Number of Sales Unit 1

Please check the type/dimensions/specifications of the part OMV-550-3 in the Right Angle Miniature Valves, R Thread × Straight series.