1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

T-Shaped (Three-Way) Ball Valve with T Handle (T-T20)

ODS VALVE

T-Shaped (Three-Way) Ball Valve with T Handle (T-T20)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Applicable fluids: Suitable for piping hot and cold water / antifreeze / oil.

 
Part Number
T-T20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBall Valve Type Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name)

฿ 1,212.32

ODS VALVE 1 Piece(s) 3 Day(s) Standard bore3/4B(20A)3/4B(20A)

Loading...

  1. 1

Basic Information

Main Body Shape Lateral 3 Direction Material C3771BE Applicable Fluid Water / Air / Oil
Supply Side, Connection Type Rc Screws Control Side, Connection Type Rc Screws Handle Shape T Handle
Ball Seat PTFE Port Shape L-Port Operation Method Manual
Max. Operating Pressure(MPa) 1.0 Use of Antifreeze Acceptable Valve Supply Side / Control Side Swapping Acceptable
Number of Sales Unit 1

Please check the type/dimensions/specifications of the part T-T20 in the T-Shaped (Three-Way) Ball Valve with T Handle series.

Products with similar specification

Part Number
T-T08
T-T10
T-T25
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipBall Valve Type Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name)

฿ 726.75

1 Piece(s) 3 Day(s) Reduced Bore1/4B(8A)1/4B(8A)

฿ 879.05

1 Piece(s) 3 Day(s) Reduced Bore3/8B(10A)3/8B(10A)

฿ 1,631.38

1 Piece(s) 3 Day(s) Standard bore1B(25A)1B(25A)