1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

T Type (Three-way) Ball Valve, Lever Handle

ODS VALVE

T Type (Three-way) Ball Valve, Lever Handle
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 949.88/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Applicable fluids: Suitable for piping hot and cold water / antifreeze / oil.

 
Part Number
T-10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 949.88

ODS VALVE 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Main Body Shape Lateral 3 Direction Material C3771BE Applicable Fluid Water / Air / Oil
Ball Valve Type Reduced Bore Supply Side, Connection Type Rc Screws Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) 3/8B(10A)
Control Side, Connection Type Rc Screws Control Side Naminal Pipe Threads B name (A name) 3/8B(10A) Handle Shape Lever Handle
Ball Seat PTFE Port Shape L-Port Operation Method Manual
Max. Operating Pressure(MPa) 1.0 Use of Antifreeze Acceptable Valve Supply Side / Control Side Swapping Acceptable
Number of Sales Unit 1

Please check the type/dimensions/specifications of the part T-10 in the T Type (Three-way) Ball Valve, Lever Handle series.

Frequently Asked Questions (FAQ)

Question: How can the fluid flow be stopped?
Answer: This product does not have an open/close function; only flow direction switching. Please connect a separate ball valve, etc.