1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Plummer Block SV600

TOH PLUMMER BLOCKS SV600

Plummer Block SV600
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The SV shape (standard shape, different aperture diameter) features an integrated main body plummer block, and is a higher precision type than the two-piece model. A cylindrical bearing can be mounted inside using a nut and washer.

Part Number
SV620
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 100.00

TOH PLUMMER BLOCKS SV600 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Unit, Type Plummer Block Shaft diameter(Ø) 90 Unit Body Material Gray Cast Iron (FC 200)
Bearing Inner Dia. Shape Cylindrical Bore Plummer Block Type Cutting in Two Plummer Block Dia., Type Standard Shape
Mounting Height h(mm) 140 Surface Treatment No Width w(mm) 280
Length b(mm) 120 Width a(mm) 410