(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The SN shape (standard shape) is a standard format specified by JIS, ISO, and DIN, and is the most widely used type.
[Features]
· This plummer block is also available in JIS standard shapes, large shapes for heavy loads, and other special formats.
· Uses a normal cast iron screw (FC200).
· Can also be manufactured with ductile cast iron (FCD450) and cast steel (SC450) upon request.
Part Number |
---|
SN3036 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 100.00 | TOH PLUMMER BLOCKS SN3000_SN31 | 1 Piece(s) | Quote |
Loading...
Unit, Type | Plummer Block | Shaft diameter(Ø) | 160 | Unit Body Material | Gray Cast Iron (FC 200) |
---|---|---|---|---|---|
Bearing Inner Dia. Shape | Cylindrical Bore | Plummer Block Type | Cutting in Two | Plummer Block Dia., Type | Standard Shape |
Mounting Height h(mm) | 170 | Surface Treatment | No | Width w(mm) | 330 |
Length b(mm) | 160 | Width a(mm) | 550 |
How can we improve?
How can we improve?