(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The SN type (standard type) is in the standard format specified by JIS, ISO, DIN and is the most widely used type both in and outside of Japan.
Part Number |
---|
SN506 |
SN508 |
SN510 |
SN511 |
SN516 |
SN532 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shaft diameter (Ø) | Mounting Height h (mm) | Width w (mm) | Length b (mm) | Width a (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 100.00 | TOH PLUMMER BLOCKS SN500 | 1 Piece(s) | Quote | 25 | 50 | 90 | 52 | 185 | ||
฿ 100.00 | TOH PLUMMER BLOCKS SN500 | 1 Piece(s) | Quote | 35 | 60 | 110 | 60 | 205 | ||
฿ 3,517.73 ฿ 2,028.32 | PLUMMER BLOCKS SN500 | 1 Piece(s) | Same day | 45 | 60 | 115 | 60 | 205 | ||
฿ 100.00 | TOH PLUMMER BLOCKS SN500 | 1 Piece(s) | Quote | 50 | 70 | 130 | 70 | 255 | ||
฿ 7,984.00 | TOH PLUMMER BLOCKS SN500 | 1 Piece(s) | Quote | 70 | 95 | 175 | 90 | 315 | ||
฿ 37,133.34 | TOH PLUMMER BLOCKS SN500 | 1 Piece(s) | Quote | 140 | 170 | 345 | 160 | 550 |
Loading...
Unit, Type | Plummer Block | Unit Body Material | Gray Cast Iron (FC 200) | Bearing Inner Dia. Shape | Cylindrical Bore |
---|---|---|---|---|---|
Plummer Block Type | Cutting in Two | Plummer Block Dia., Type | Standard Shape | Surface Treatment | No |
How can we improve?
How can we improve?