1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hose Fittings, Internal Thread / Hose Nipple HF

Hose Fittings, Internal Thread / Hose Nipple HF
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 146.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A fitting to connect equipment with hoses.
[Features]
· Has internal threads, allowing external thread sections to be connected without the use of additional fittings.
· Use with the hose securely clamped using the hose clamp to prevent it from coming out.
[Applications]
· Handy for connecting hoses with equipment.

 
Part Number
HF-1207
HF-1208
HF-1209
HF-1210
HF-1295
HF-1308
HF-1309
HF-1310
HF-1312
HF-1314
HF-1316
HF-1340
HF-1395
HF-1408
HF-1409
HF-1410
HF-1412
HF-1414
HF-1416SALE
HF-1440
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipConnection Thread Nominal Volute O.D. D
(mm)

฿ 146.19

ASO COUPLING FOR HOSE 1 Piece(s) 1 Day(s) 1/47

฿ 155.06

ASO COUPLING FOR HOSE 1 Piece(s) 10 Day(s) 1/48

฿ 152.77

ASO COUPLING FOR HOSE 1 Piece(s) 10 Day(s) 1/49

฿ 152.57

ASO COUPLING FOR HOSE 1 Piece(s) 1 Day(s) 1/410.5

฿ 146.19

ASO COUPLING FOR HOSE 1 Piece(s) 12 Day(s) 1/49.5

฿ 184.45

ASO COUPLING FOR HOSE 1 Piece(s) 10 Day(s) 3/88

฿ 200.00

ASO COUPLING FOR HOSE 1 Piece(s) 10 Day(s) 3/89

฿ 172.72

ASO COUPLING FOR HOSE 1 Piece(s) 10 Day(s) 3/810.5

฿ 187.37

ASO COUPLING FOR HOSE 1 Piece(s) 10 Day(s) 3/812

฿ 178.50

ASO COUPLING FOR HOSE 1 Piece(s) 3 Day(s) 3/814

฿ 182.31

ASO COUPLING FOR HOSE 1 Piece(s) 10 Day(s) 3/816

฿ 182.31

ASO COUPLING FOR HOSE 1 Piece(s) 10 Day(s) 3/812.7

฿ 200.00

ASO COUPLING FOR HOSE 1 Piece(s) 10 Day(s) 3/89.5

฿ 361.59

ASO COUPLING FOR HOSE 1 Piece(s) 3 Day(s) 1/28

฿ 382.45

ASO COUPLING FOR HOSE 1 Piece(s) 3 Day(s) 1/29

฿ 378.58

ASO COUPLING FOR HOSE 1 Piece(s) 3 Day(s) 1/210.5

฿ 349.24

ASO COUPLING FOR HOSE 1 Piece(s) 6 Day(s) 1/212

฿ 382.45

ASO COUPLING FOR HOSE 1 Piece(s) 3 Day(s) 1/214

฿ 396.09

฿ 317.11

ASO COUPLING FOR HOSE 1 Piece(s) Same day 1/216

฿ 382.45

ASO COUPLING FOR HOSE 1 Piece(s) 6 Day(s) 1/212.7

Loading...

  1. 1

Basic Information

Material C3604BD Material Type Hose fitting Fluid Water / Air / Oil
Hose Connection Type Volute Connection Thread Type PT Connection Type Nipple (female thread)
Shape Straight